피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
환영합니다
CAD 모델
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
환영합니다
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
피드백
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
언어선택:
Deutsch
English
français
italiano
English
품질보증 정보
카탈로그: DIM
생성됨: 26.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DIM
Compression Springs - Steel wire to UNI EN 10270.1 - SH
DIM
COMPRESSION SPRINGS
Powered by
CAD모델 선택
{dim/compression_springs/compression_springs_1.prj},{NB=D12050},{PARTNR1=D12050},{PARTNR2=D22050},{MAT=CARBON STEEL WIRE},{D=1.00},{DM=12.5},{L0=24.0},{L1=9.4},{DA=10.8},{DF=14.4},{N=3.5},{P1X=21.97},{P1Y=18.30},{C1=1.49},{C2=1.24},{F1=1,69},{LBL=2,1336},{EW=0},{WR=1},{GEW=0,0125},{ES=1},{TOL=All dimensions and forces to UNI EN 15800},{SURFIN=Oiled for steel wire springs}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNR
Part Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d - Wire diameter
[mm]
DE
De - Outside diameter
[mm]
DM
Dm - Mean coil diameter
[mm]
L0
L0 - Free length
[mm]
L1
L1 - Loaded height
[mm]
DA
Da - Axle diameter inside spring
[mm]
DF
Df - Hole diameter outside spring
[mm]
N
Number of coils
[mm]
P1
Load at L1
[mm]
C
P/f = Rate
[N/mm]
TOL
Tolerance
ⁿ/ₐ
SURFIN
Surface Finish
ⁿ/ₐ
D10100
D10100
Steel wire to UNI EN 1027...
0.20
1.20
1.0
2.0
1.4
0.6
1.4
3.5
2.57
4.91
All dimensions and forces...
Oiled for steel wire spri...
D10110
D10110
Steel wire to UNI EN 1027...
0.20
1.20
1.0
2.7
1.9
0.6
1.4
5.5
2.57
3.12
All dimensions and forces...
Oiled for steel wire spri...
D10120
D10120
Steel wire to UNI EN 1027...
0.20
1.20
1.0
3.9
2.6
0.6
1.4
8.5
2.57
2.03
All dimensions and forces...
Oiled for steel wire spri...
D10130
D10130
Steel wire to UNI EN 1027...
0.20
1.20
1.0
5.5
3.6
0.6
1.4
12.5
2.57
1.38
All dimensions and forces...
Oiled for steel wire spri...
D10140
D10140
Steel wire to UNI EN 1027...
0.20
1.20
1.0
7.8
5.0
0.6
1.4
18.5
2.57
0.92
All dimensions and forces...
Oiled for steel wire spri...
D10150
D10150
Steel wire to UNI EN 1027...
0.20
1.40
1.2
2.3
1.5
0.8
1.7
3.5
2.27
2.83
All dimensions and forces...
Oiled for steel wire spri...
D10160
D10160
Steel wire to UNI EN 1027...
0.20
1.40
1.2
3.2
1.9
0.8
1.7
5.5
2.27
1.81
All dimensions and forces...
Oiled for steel wire spri...
D10170
D10170
Steel wire to UNI EN 1027...
0.20
1.40
1.2
4.6
2.7
0.8
1.7
8.5
2.27
1.16
All dimensions and forces...
Oiled for steel wire spri...
D10180
D10180
Steel wire to UNI EN 1027...
0.20
1.40
1.2
6.5
3.7
0.8
1.7
12.5
2.27
0.80
All dimensions and forces...
Oiled for steel wire spri...
D10190
D10190
Steel wire to UNI EN 1027...
0.20
1.40
1.2
9.3
5.1
0.8
1.7
18.5
2.27
0.54
All dimensions and forces...
Oiled for steel wire spri...
D10200
D10200
Steel wire to UNI EN 1027...
0.20
1.80
1.6
3.0
1.5
1.1
2.1
3.5
1.80
1.20
All dimensions and forces...
Oiled for steel wire spri...
D10210
D10210
Steel wire to UNI EN 1027...
0.20
1.80
1.6
4.4
2.0
1.1
2.1
5.5
1.80
0.77
All dimensions and forces...
Oiled for steel wire spri...
D10220
D10220
Steel wire to UNI EN 1027...
0.20
1.80
1.6
6.4
2.8
1.1
2.1
8.5
1.80
0.49
All dimensions and forces...
Oiled for steel wire spri...
D10230
D10230
Steel wire to UNI EN 1027...
0.20
1.80
1.6
9.2
3.8
1.1
2.1
12.5
1.80
0.34
All dimensions and forces...
Oiled for steel wire spri...
D10240
D10240
Steel wire to UNI EN 1027...
0.20
1.80
1.6
13.3
5.3
1.1
2.1
18.5
1.80
0.23
All dimensions and forces...
Oiled for steel wire spri...
D10250
D10250
Steel wire to UNI EN 1027...
0.20
2.20
2.0
4.0
1.5
1.5
2.6
3.5
1.49
0.61
All dimensions and forces...
Oiled for steel wire spri...
D10260
D10260
Steel wire to UNI EN 1027...
0.20
2.20
2.0
5.9
2.1
1.5
2.6
5.5
1.49
0.38
All dimensions and forces...
Oiled for steel wire spri...
D10270
D10270
Steel wire to UNI EN 1027...
0.20
2.20
2.0
8.7
2.9
1.5
2.6
8.5
1.49
0.25
All dimensions and forces...
Oiled for steel wire spri...
D10280
D10280
Steel wire to UNI EN 1027...
0.20
2.20
2.0
12.6
4.0
1.5
2.6
12.5
1.49
0.18
All dimensions and forces...
Oiled for steel wire spri...
D10290
D10290
Steel wire to UNI EN 1027...
0.20
2.20
2.0
18.3
5.6
1.5
2.6
18.5
1.49
0.12
All dimensions and forces...
Oiled for steel wire spri...
D10300
D10300
Steel wire to UNI EN 1027...
0.20
2.70
2.5
5.4
1.6
2.0
3.1
3.5
1.20
0.31
All dimensions and forces...
Oiled for steel wire spri...
D10310
D10310
Steel wire to UNI EN 1027...
0.20
2.70
2.5
8.2
2.2
2.0
3.1
5.5
1.20
0.20
All dimensions and forces...
Oiled for steel wire spri...
D10320
D10320
Steel wire to UNI EN 1027...
0.20
2.70
2.5
12.4
3.1
2.0
3.1
8.5
1.20
0.13
All dimensions and forces...
Oiled for steel wire spri...
D10330
D10330
Steel wire to UNI EN 1027...
0.20
2.70
2.5
17.9
4.2
2.0
3.1
12.5
1.20
0.08
All dimensions and forces...
Oiled for steel wire spri...
D10340
D10340
Steel wire to UNI EN 1027...
0.20
2.70
2.5
26.2
5.9
2.0
3.1
18.5
1.20
0.06
All dimensions and forces...
Oiled for steel wire spri...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
미리보기 - 생성
프리뷰
견적
CAD 파일 생성
PDF 데이터시트 생성
3D
치수도
2D
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.